MPQ6523-AEC1

正在供货
Triple, half-bridge motor driver with Serial input control and AEC1 Qualified


咨询工程师或询价

产品描述

The MPQ6523 is a triple, half-bridge, DMOS, output driver with integrated power MOSFETs that can drive up to three different loads.
The three half-bridges can be controlled separately from a standard serial data interface and have various diagnostic functions. The MPQ6523 has very low quiescent current in standby mode, making it suitable for a wide range of applications.
Full protection features include short-circuit protection (SCP), under-voltage protection (UVP), and thermal shutdown.
The MPQ6523 requires a minimal number of readily available, standard, external components and is available in a QFN-24 (4mmx4mm) package.

产品特性

  • Up to 0.9A Output Current
  • RDS(ON) (HS + LS) Typically 1.1Ω at 25°C, Maximum 2Ω at 150°C
  • Very Low Quiescent Current IVS < 6μA in Standby Mode Versus Total Temperature Range
  • Outputs Short-Circuit Protected
  • Over-Temperature Protection and Pre-Warning
  • Under-Voltage Protection (UVP)
  • Serial Data Interface
  • Various Diagnostic Functions: Shorted Output, Open-Load, Over-Temperature, and Under-Voltage
  • Fault Output Flag
  • Daisy Chaining Possible
  • Serial Interface Clock Frequency up to 3MHz, 5V Compatible 
  • Available in a QFN-24 (4mmx4mm) Package
  • Available in AEC-Q100 Grade 1

技术参数

  • Control InterfaceSPI
  • Number of Half-Bridges3
  • PackageQFN-24 (4x4)
  • GradeCatalog
  • Iout (max) (A)0.9
  • Vin (max) (V)28
  • 最小输入电压7