MPQ6400-AEC1

正在供货
Low Quiescent Current Programmable-Delay Supervisory Circuit, Reset Voltage can be Preset or Adjustable


咨询工程师或询价

产品描述

The MPQ6400 family is the microprocessor (µP) supervisory circuit which can monitor and provide reset function for system voltages from 0.4V. When either the SENSE voltage falls below its threshold (VIT) or the voltage of manual reset ( ) is pulled to a logic low, the signal will be asserted. The reset voltage can be factory-set for standard voltage rails from 0.9V to 5V, while the MPQ6400DG-01 reset voltage is adjustable with an external resistor divider. When SENSE voltage and exceed their thresholds, is driven to a logic high after a user-programmable delay time. The MPQ6400 has a very low quiescent current of 1.6µA typically, which makes it ideal suitable for battery-powered applications. It provides a precision reference to achieve ±1% threshold accuracy. The reset delay time can be selected by a capacitor which is connected between CDELAY and GND, allowing the user to select any delay time from 2.1ms to 10s. 380ms delay time is selected by connecting the CDELAY pin to VCC, while 24ms delay time by leaving the CDELAY pin float. MPQ6400 is available in 2mm×2mm 6-pin QFN package.

产品特性

  • Guaranteed Industrial/Automotive Temp Range Limits
  • Fixed Threshold Voltages for Standard Voltage Rails From 0.9V to 5V and Adjustable Voltage from 0.4V Available
  • Low Quiescent Current: 1.6µA Typ
  • Power-On Reset Generator with Adjustable Delay Time: 2.1ms to 10s
  • High Threshold Accuracy: ±1% Typ
  • Manual Reset ( ) Input
  • Open-Drain Output
  • Immune to Short Negative SENSE Voltage
  • Guaranteed Reset Valid to VCC=0.8V
  • 2×2mm QFN
  • AEC-Q100 Qualified

技术参数

  • tdelay (ms)2.1-10000
  • PackageQFN-6, TSOT23-6
  • GradeAutomotive
  • VCC (max) (V)5.5
  • Vthreshold (typ) (V)3.07
  • Reset Threshold Accuracy (±%)1
  • Iq (typ) (µA)1.6
  • VCC (min) (V)1.8