MPQ5480
正在供货
Integrated Charger with 5V/100mA DCDC Synchronous Regulator

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+产品描述
The MPQ5480 is a monolithic power management solution for wearable device.
It contains a USB compatible, constant current/ constant voltage charger along with a high efficiency synchronous step down regulator.
The MPQ5480 also features cell protection and a separate power switch for powering additional power devices.
The hysteresis control scheme provides fast transient response and eases loop stabilization. Fault condition protection includes cycle by cycle current limiting, output short protection and thermal shutdown.
The MPQ5480 requires a minimum number of external components and is available in a WLCSP-16 (1.7mmx1.7mm) package.
产品特性
- Wide 4V to 6V Charger Input Range
- 100mA DC-DC Output Current
- Feedback Voltage Accuracy: 1%
- 1.22V Default Output Voltage
- Programmable Output Voltage via Resistor Divider (For VOUT>1.22V)
- Integrated Push-button De-bouncer
- Cycle-by-Cycle Over Current Protection
- On Die Thermal Protection
- Stable with Low ESR Output Ceramic Capacitors
- Available in a WLCSP-16 (1.7mmx1.7mm) Package
技术参数
- Icharge (max) (A)0.127
- Vbatt (max) (V)4.1
- Operating Vin (max) (V)6
- Absolute Vin (max) (V)7
- Vbatt (min) (V)4.1
- NTC Monitoring否
- Operating Vin (min) (V)4
- Special FeaturesIntegrated Buck Regulator, Integrated Load Switch, USB Compatible
- GradeIndustrial
- Battery TypeLi-Ion, Li-Polymer
- Control InterfaceStandalone
- Trickle Charge否
- Charge Status 否
- Timer否
- Power Path否
- USB Mode否
- PackageWLCSP-16 (1.7x1.7)
Log in to your account
Create New Account