MPQ4430-AEC1

新产品

36V, 3.5A, Low Iq Synchronous Step-Down Converter AEC-Q100 Qualified



咨询工程师或询价

产品描述

The MPQ4430 is a frequency programmable (350k to 2.5MHz) synchronous step-down switching regulator with integrated internal high-side and low side power MOSFET. It provides 3.5A (or less) highly efficient output with current mode control for fast loop response. 

产品特性

  • Wide 3.3V to 36V Operating Voltage Range
  • 3.5A Continuous Output Current
  • 1μA Low Shutdown Supply Current
  • 10μA Sleep Mode Quiescent Current
  • Internal 90mΩ High-Side and 40 mΩ Low-Side MOSFET

技术参数

  • fsw (max) (kHz)2500
  • 最小输入电压3.3
  • Vin (max) (V)36
  • Iout (max) (A)3.5
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.01
  • 额定输出1
  • PG
  • GradeAutomotive
  • PackageQFN-16 (3x4)
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency