MPQ4420H

正在供货

Industrial grade, High Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync



咨询工程师或询价

产品描述

The MPQ4420H is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MPQ4420H has synchronous mode operation for higher efficiency over the output current load range. 
Current-mode operation provides fast transient response and eases loop stabilization.
Full protection features include over-current protection and thermal shut down. 
The MPQ4420H requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Programmable

产品特性

  • Wide 4V to 36V Continuous Operating Input Range
  • 90mΩ/55mΩ Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • Default 410kHz Switching Frequency
  • Synchronizes to a 200kHz to 2.2MHz External Clock
  • High Duty Cycle for Automotive Cold-crank
  • Power-Save Mode
  • Internal Soft-Start
  • Power Good
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 package
  • Available in AEC-Q100 Grade 1

技术参数

  • fsw (max) (kHz)410
  • Vin (min) (V)4
  • Vin (max) (V)36
  • Iout (max) (A)2
  • Isw Limit (typ) (A)4.2
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.792
  • Iq (typ) (mA)0.5
  • Regulated Outputs1
  • Vout (max) (V)32.4
  • Vout (min) (V)0.8
  • GradeIndustrial
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync