MPQ4415M

正在供货

Industrial Grade, 1.5A, 36V, 2.2MHz, High-Efficiency, Synchronous, Step-Down Converter



咨询工程师或询价

产品描述

The MPQ4415M is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. The MPQ4415M offers a very compact solution that achieves 1.5A of continuous output current with excellent load and line regulation over a wide input supply range. The MPQ4415M uses synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection (OCP) and thermal shutdown. The MPQ4415M requires a minimal number of readily available, standard, external components and is available in a space-saving QFN-13 (2.5mmx3mm) package.

Programmable

产品特性

  • EMI Reduction Technique
  • Wide 4V to 36V Operating Input Range
  • 1.5A Continuous Load Current
  • 90mO/50mO Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • Default 2.2MHz Switching Frequency
  • 450kHz to 2.2MHz Frequency Sync
  • Forced Continuous Conduction Mode (CCM)
  • Internal Soft Start (SS)
  • Power Good (PG) Indicator
  • Over-Current Protection (OCP) with Valley-Current Detection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a QFN-13 (2.5mmx3mm) Package
  • CISPR25 Class 5 Compliant
  • Available in AEC-Q100 Grade 1

技术参数

  • fsw (max) (kHz)2200
  • 最小输入电压4
  • Vin (max) (V)36
  • Iout (max) (A)1.2
  • Vfb (typ) (V)0.81
  • Iq (typ) (mA)0.5
  • GradeIndustrial
  • PackageQFN-13 (2.5x3)
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special Features外部频率同步