MPQ2735

新产品
Industrial Grade, Low-Voltage 0.45O Dual SPDT Analog Switches with a Channel Select Pin


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MPQ2735 are low voltage, low on-resistance, dual single-pole, double-throw (SPDT) monolithic CMOS analog switches designed for high performance switching of analog signals. Combining low-power, high speed, low on-resistance, and small package size, the MPQ2735 are ideal for portable and battery power applications. The MPQ2735 have an operation range from 1.65V to 5.5V single supply. The MPQ2735 has two separate control pins and two separate SPDT switches. The MPQ2735 are guaranteed 1.65V logic compatible for V+<3.3V, allowing the easy interface with low voltage DSP or MCU control logic and ideal for one cell Li-ion battery direct power. The switch conducts signals within power rails equally well in both directions when on, and blocks up to the power supply level when off. Break-before-make is guaranteed. The MPQ2735 are offered in a QFN10 package

产品特性

  • Guaranteed Industrial/Automotive Temperature
  • Low Voltage Operation (1.65V to 5.5V)
  • Low On-Resistance - RON: 0.45O at 2.7V
  • Fast Switching: TON = 29ns at 2.7V
  • TOFF = 23ns at 2.7V
  • Latch-Up Current >300mA (JESD78)
  • 2mm x 2mm QFN10 Package
  • ESD Human-Body Model ?000V
  • Available in AEC-Q100 Grade 1

技术参数

  • GradeIndustrial
  • PackageQFN-10 (2x2)
  • Isupply (max) (µA)1
  • Rds(on) (Ω)0.45
  • ton (ns)29
  • toff (ns)23
  • Rds(on) Flatness (Ω)0.15
  • Bandwidth (MHz)50
  • Crosstalk (dB)-70
  • Off Isolation (dB)-70
  • Iout (max) (A)0.25
  • Vin (max) (V)5.5
  • Vin (min) (V)1.65

Low-Voltage 0.45Ω Dual SPDT Analog Switches

The MPQ2735 are low voltage, low on-resistance, dual single-pole/double-throw (SPDT) monolithic CMOS analog switches designed for high performance switching of analog signals. Combining low-power, high speed, low on-resistance, and small package size, the MPQ2735 are ideal for portable and battery power applications.

The MPQ2735 have an operation range from 1.65V to 5.5V single supply. The MP2735 has two separate control pins and two separate SPDT switches. All switches are at high impedance mode when the EN is high.

The MPQ2735 are guaranteed 1.65V logic compatible, allowing the easy interface with low voltage DSP or MCU control logic and ideal for one cell Li-ion battery direct power.

US$ 50.00 + tax