MPQ2490
正在供货
1.5A, 36V, 700KHz Step-Down Converter with Programmable Output Current Limit

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+产品描述
The MPQ2490 is a monolithic step-down switch mode converter with programmable output current limit. It achieves 1.5A continuous output current over a wide input supply range with excellent load and line regulation. The maximum output current can be programmed by sensing current through the inductor DC resistance (DCR) or an accurate sense resistor. Fault condition protection includes cyclebycycle current limiting and thermal shutdown. The MPQ2490 requires a minimum number of readily available standard external components. The MPQ2490 is available in QFN (3x3mm) package.
产品特性
- Wide 4.5V to 36V Operating Input Range
- Programmable up to 1.5A Output Current
- Output Adjustable from 0.8V to 15V
- Programmable Output Current Limit without power loss
- 0.25Ω Internal Power MOSFET Switch
- Stable with Low ESR Output Ceramic Capacitors
- 95% Efficiency @ 500mA (Vo=5V)
- Fixed 700kHz Frequency
- Thermal Shutdown
- Cycle-by-Cycle Over Current Protection
- Available in QFN10 Package
技术参数
- fsw (max) (kHz)700
- Vin (min) (V)4.5
- Vin (max) (V)36
- Iout (max) (A)1.5
- Isw Limit (typ) (A)4.2
- Vfb (typ) (V)0.805
- Iq (typ) (mA)0.5
- Regulated Outputs1
- Vout (max) (V)15
- Vout (min) (V)0.8
- GradeIndustrial
- PackageSOIC-8
- Control ModeCurrent Mode
- Common FeaturesExternal Soft Start, Power Good
Log in to your account
Create New Account