MPQ2489

正在供货
Industrial Grade, 6V-60V 1A Buck LED Driver with Hysteretic Control , DC and PWM Dimming Control


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MPQ2489 is a high efficiency step-down converter designed in continuous current mode for driving the high brightness Light Emitting Diodes (LED) from wide input voltage 6V–55V. The MPQ2489 employs hysteretic control architecture to regulate a high accuracy LED current, which is measured through an external high-side current sensing resistor. Moreover, this control scheme provides optimized circuit stabilization and very quick response time without the loop compensation. Its low 202mV average feedback voltage reduces power loss and improves the converter efficiency. The MPQ2489 implements PWM and analog dimming together with DIM pin. The MPQ2489 includes thermal overload protection preventing damage in the event of an output overload. The MPQ2489 is available in small QFN6 (3x 3mm) and SOIC8E packages.

产品特性

  • Guaranteed Industrial/Automotive Temp
  • Internal 60V MOSFET
  • Wide 6V to 55V Input Range
  • ≥1A Output Current
  • High Efficiency (>95%)
  • Hysteresis Control
  • PWM & Analog Dimming
  • 1000:1 PWM Dimming Resolution
  • Thermal Shutdown
  • Inherent Open LED Protection
  • Short LED Protection
  • Available in QFN6(3x 3mm) and SOIC8E Packages
  • Available in AEC-Q100 Grade 1

技术参数

  • Vin (min) (V)6
  • Vin (max) (V)60
  • Vout (max) (V)57
  • Iout (max) (A)1
  • SyncNo
  • Open LED ProtectionYes
  • PackageQFN-6 (3x3), SOIC-8E
  • Rds(on) (mΩ)500
  • GradeIndustrial
  • TypeLow-Side Buck
  • Vfb (V)0.2
  • fsw (max) (kHz)600
  • Iq (mA)1
  • Ishutdown (µA)65

评估板套件

了解这款套件

套件详情

The EVQ2489DN-00A is an evaluation board for the MPQ2489DN, a step-down converter designed in continuous current mode for driving the high brightness light emitting diodes (LEDs) from wide input voltage 8V-60V.

The MPQ2489 employs hysteretic control architecture to regulate a high accuracy LED current, which is measured through an external high-side current sensing resistor. Moreover, this control scheme provides optimized circuit stabilization and very quick response time without the loop compensation. Its low 200mV average feedback voltage reduces power loss and improves the converter efficiency.

The MPQ2489 implements PWM and Analog dimming with DIM pin. The MPQ2489 includes under-voltage lockout function, thermal overload protection preventing damage in the event of an output overload.

US$ 50.00 + tax


评估板套件

了解这款套件

套件详情

The EVQ2489-Q-00A is an evaluation board for the MPQ2489DQ, a step-down converter designed in continuous current mode for driving the high brightness light emitting diodes (LEDs) from wide input voltage 8V-36V. If higher input voltage (up to 60V) is required, use B190 instead of B140 in D1-D5.

The MPQ2489 employs hysteretic control architecture to regulate a high accuracy LED current, which is measured through an external high-side current sensing resistor. Moreover, this control scheme provides optimized circuit stabilization and very quick response time without the loop compensation. Its low 200mV average feedback voltage reduces power loss and improves the converter efficiency.

The MPQ2489 implements PWM and Analog Dimming with DIM pin. The MPQ2489 includes under-voltage lockout function, thermal overload protection preventing damage in the event of an output overload.

US$ 50.00 + tax