MPQ2451-AEC1

正在供货
36V, 2MHz, 0.6A Step-Down Converter Automotive-Grade


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MPQ2451 is a high frequency, step-down, switching regulator with an integrated high-voltage high-side power MOSFET. It efficiently provides up to a 0.6A output with current-mode control for fast loop response. The wide 3.3V-to-36V input range accommodates a variety of automotive step-down applications, and the 3µA shutdown-mode quiescent current allows use in battery-powered applications. The MPQ2451 achieves high power-conversion efficiency over a wide load range by scaling down the switching frequency under light-load condition to reduce the switching and gate driving losses. Frequency fold-back prevents inductor current runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation. The MPQ2451 is available in a cost-effective SOT23-6L, TSOT23-6L and QFN-6L packages.

产品特性

  • Guaranteed Industrial/Automotive Temp. Range Limits
  • 130µA Operating Quiescent Current
  • Wide 3.3V-to-36V Operating Input Range
  • 500mO Internal Power MOSFET
  • 2MHz Fixed Switching Frequency
  • Internally Compensated
  • Stable with Ceramic Output Capacitors
  • Internal Soft-Start
  • Precision Current Limit Without Current Sensing Resistor
  • >90% Efficiency
  • Output Adjustable from 0.8V to 0.9·VIN
  • 6-Lead SOT23, TSOT23 and QFN Packages
  • Available in AEC-Q100 Grade 1

技术参数

  • fsw (max) (kHz)2000
  • 最小输入电压3.3
  • Vin (max) (V)36
  • Iout (max) (A)0.6
  • Isw Limit (typ) (A)1
  • Vfb (typ) (V)0.794
  • Iq (typ) (mA)0.13
  • 额定输出1
  • Vout (max) (V)32
  • Vout (min) (V)0.8
  • PG
  • GradeAutomotive
  • PackageQFN-6L, SOT23-6L
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency
  • Special FeaturesFixed Output

0.6A, 2MHz, 36V Step-Down Converter Evaluation Board

The EVQ2451-G-00A is an evaluation board for the MPQ2451, a fixed 2MHz frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. The IC provides 0.6A output with current mode control for fast loop response and easy compensation.

High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.

The soft-start function helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.

By switching at 2MHz, smaller value inductor and input/output capacitor can be used to lower down cost and save board space.

US$ 50.00 + tax



0.3A, 2MHz, 36V Step-Down Converter Evaluation Board

The EVQ2451-G-00A is an evaluation board for the MPQ2451, a fixed 2MHz frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. The IC provides 0.3A output with current mode control for fast loop response and easy compensation.

High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.

The soft-start function helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.

By switching at 2MHz, smaller value inductor and input/output capacitor can be used to lower down cost and save board space.

US$ 50.00 + tax



0.6A, 2MHz, 36V Step-Down Converter Evaluation Board

The EVQ2451-G-33-00A is an evaluation board for the MPQ2451, a fixed 2MHz frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. The IC provides 0.6A output with current mode control for fast loop response and easy compensation.

High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.

The soft-start function helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.

By switching at 2MHz, smaller value inductor and input/output capacitor can be used to lower down cost and save board space.

US$ 50.00 + tax