MPQ2314

正在供货
Industrial Grade, High Efficiency 2A, 24V, 500kHz, with AAM (light load mode), Synchronous Step Down Converter in TSOT23-8


咨询工程师或询价

产品描述

The MPQ2314 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 2A continuous output current over a wide input supply range with excellent load and line regulation. The MPQ2314 has synchronous mode operation for higher efficiency over output current load range. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermal shut down. The MPQ2314 requires a minimum number of readily available standard external components and is available in a space saving 8-pin TSOT23 package.

Programmable

产品特性

  • Wide 4.5V to 24V Operating Input Range
  • 2A Load Current
  • 120mO/50mO Low Rds(on) Internal Power MOSFETs
  • Low Quiescent Current
  • High Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Frequency Sync from 200kHz to 2MHz External Clock
  • AAM Power Save Mode
  • Internal Soft Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 package

技术参数

  • fsw (max) (kHz)500
  • 最小输入电压4.5
  • Vin (max) (V)24
  • Iout (max) (A)2
  • Vfb (typ) (V)0.791
  • Iq (typ) (mA)0.18
  • GradeIndustrial
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification
  • Special Features外部频率同步