MPQ2019

正在供货

industrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator



咨询工程师或询价

产品描述

The MPQ2019 is a low-power linear regulator that supplies power to systems with high-voltage batteries. It includes a wide 3V to 40V input range, low-dropout voltage and low-quiescent supply current. The low-quiescent current and low-dropout voltage allow operations at extremely low-power levels. Therefore, the MPQ2019 is ideal for low-power microcontrollers and battery-powered equipment.
The MPQ2019 provides a wide variety of fixed output-voltage options (if requested): 1.8V, 1.9V, 2.3V, 2.5V, 3.0V, 3.3V, 3.45V, and 5.0V; Also it provides the output-adjustable option (from 1.2V to 15V).
The regulator output current is limited internally, and the device is protected against short-circuit, over-load, and over-temperature conditions.
The MPQ2019 includes thermal shutdown (TSD), current-limiting fault protection, and is available in a SOIC-8 EP package.

产品特性

  • 3V to 40V Input Range
  • 10µA Quiescent Supply Current
  • Stable with Low-value Output Ceramic Capacitor (> 0.47μF)
  • 300mA Specified Current
  • Fixed 5V, 3.3V, and Adjustable Output (1.2 V to 15 V) Versions
  • Output ±2% Accuracy Over Temperature
  • Specified Current Limit
  • Power Good
  • Programmable Power Good Delay
  • Thermal Shutdown and Short-Circuit Protection
  • -40°C to +150°C Specified Junction Temperature Range
  • Available in a SOIC-8 EP Packages
  • Available in AEC-Q100 Grade 1

技术参数

  • Vdropout (mV)420 (IO:300mA)
  • Special FeaturesCurrent Limiting, Power Good
  • GradeIndustrial
  • PackageSOIC-8
  • Vout (min) (V)1.2
  • Vout (max) (V)15
  • PSRR @ 1kHz (dB)45
  • Iq (typ) (µA)10
  • Accuracy (±%)2
  • Iout (mA)300
  • Vin (max) (V)40
  • Vin (min) (V)3