MPQ20051

正在供货

Industrial Grade, Low Noise, High PSRR, 1A Linear Regulator



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MPQ20051 is a low-dropout linear regulator that supplies up to 1A current with a 140mV dropout voltage. The externally-adjustable output voltage has a range of 0.8V to 5V from an input voltage of 2.5V to 5.5V.
An internal PMOS pass element allows for a low 130μA ground current, making the MPQ20051 suitable for battery-powered devices. Other features include low-power shutdown, and short-circuit and thermal protection.
The MPQ20051 is available in 3mm x 3mm 8-pin QFN package.

产品特性

  • Guaranteed Industrial/Automotive Temp Range Limits
  • Up to 1A Output Current
  • Low 140mV Dropout at 1A
  • Low 130μA Ground Current
  • Output Voltage Available from 0.8V to 5V
  • Low Noise: 13μVRMS typical (10Hz to 100kHz)
  • 63dB PSRR @1kHz
  • Stable with Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Current Limiting and Thermal Protection
  • Available in 3mm x 3mm 8-pin QFN Package
  • Available in AEC-Q100 Qualified Grade 1

技术参数

  • Vdropout (mV)140 (IO:1000mA)
  • Special FeaturesCurrent Limiting
  • GradeIndustrial
  • PackageQFN-8 (3x3)
  • Vout (min) (V)0.8
  • Vout (max) (V)5
  • PSRR @ 1kHz (dB)63
  • Iq (typ) (µA)110
  • Noise (µVrms)13
  • Accuracy (±%)2
  • Iout (mA)1000
  • Vin (max) (V)5.5
  • 最小输入电压2.5

Low Noise, High PSRR, 1A Linear Regulator EV Board

The EVQ20051-Q-00A evaluation board demonstrates the performance of MPQ20051, a low noise and low dropout linear regulator. It operates from 2.5V to 5.5V input voltage and the output voltage can be set externally which ranges from 0.8V to 5V.

The EVQ20051-Q-00A can supply up to 1A of load current, and features current limiting, over temperature protection.

An internal PMOS pass element is used to allow a low 110μA ground current, marking the MPQ20051 suitable for battery-power devices.

US$ 25.00 + tax