MPQ1542

正在供货
Industrial Grade, 700KHz/1.3MHz Boost Converter with a 2A Switch


咨询工程师或询价

产品描述

The MPQ1542 is a current-mode, step-up converter with a 2A, 0.18O internal switch that provides a highly efficient regulator with fast response. The MPQ1542 can be operated at 700kHz or 1.3MHz, allowing for easy filtering and low noise. An external compensation pin provides flexibility in setting loop dynamics, which allows the use of small, low ESR, ceramic output capacitors. Soft start results in a small inrush current and can be programmed with an external capacitor. The MPQ1542 operates from an input voltage as low as 2.5V and can generate 12V at up to 500mA from a 5V supply. Full protection features include under-voltage lockout (UVLO), current limiting, and thermal overload protection, which prevents damage in the event of an output overload. The MPQ1542 is available in a low profile, 8-pin, MSOP package.

产品特性

  • 2A, 0.18O, 25V Power MOSFET
  • Uses Tiny Capacitors and Inductors
  • Pin Selectable 700kHz or 1.3MHz Fixed Switching Frequency
  • Programmable Soft Start
  • Operates with Input Voltage as Low as 2.5V and Output Voltage as High as 22V
  • 12V at 500mA from 5V Input
  • Under-Voltage Lockout (UVLO), Thermal Shutdown
  • Internal Current Limit
  • Available in an 8-Pin MSOP Package

技术参数

  • Vout (min) (V)3
  • 最小输入电压2.2
  • Vin (max) (V)22
  • Isw Limit (typ) (A)2.6
  • Iq (typ) (mA)0.7
  • 额定输出1
  • Vout (max) (V)22
  • Vfb (V)1.25
  • GradeIndustrial
  • PackageMSOP-8
  • Special FeaturesCurrent Limiting, Enable, Thermal Shutdown
  • SS外部
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectNo
  • Enable All Buying Option Link
  • Disable Add To Cart Button
  • Enable Evaluation Kit Button
  • Disable In Stock Block