MPM3630

正在供货
3A, 18V, High-Efficiency, Step-Down Regulator Module with Integrated Inductor and Power Good


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MPM3630 is a synchronous rectified, step-down module regulator with built-in power MOSFETs, inductor, and two capacitors. It offers a very compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input supply range. The MPM3630 has a 1.4MHz switching frequency, which provides fast load transient response. Full protection features include over-current protection (OCP) and thermal shutdown (TSD). The MPM3630 eliminates design and manufacturing risks while dramatically improving time-to-market. The MPM3630 is available in a space-saving QFN20 (3mmx5mmx1.6mm) package.

产品特性

  • Complete Switch Mode Power Supply
  • 4.5V to 18V Wide Operating Input Range
  • 3A Continuous Load Current
  • 50mO/22mO Low RDS(ON) Internal Power MOSFETs
  • Integrated Inductor
  • Fixed 1.4MHz Switching Frequency
  • 1MHz-2MHz Frequency Sync
  • Internal Power Save Mode for Light Load
  • Power Good Indicator
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.6V
  • Available in QFN20 (3x5x1.6mm) Package

技术参数

  • fsw (max) (kHz)1400
  • 最小输入电压4.5
  • Vin (max) (V)18
  • Iout (max) (A)3
  • Isw Limit (typ) (A)6.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.32
  • 额定输出1
  • Vout (max) (V)16.2
  • Vout (min) (V)0.6
  • EN ControlYes
  • GradeIndustrial
  • PackageQFN-20 (3x5x1.6)
  • Special FeaturesEMI Tested, 外部频率同步, Light-Load Efficiency, PWM and PFM Selection
  • SS内部
  • PGYes
  • Module Assembly Encapsulated
  • Module TypeFixed

18V/3A Module Converter With Integrated Inductor Evaluation Board

The MPM3630 is a synchronous rectified, step-down Module converter with built-in power MOSFETs, inductor and two capacitors.

 The Evaluation Board can deliver a 3A continuous output current with excellent load and line regulation over a wide input supply range.

Full protection features include over-current protection and thermal shut down.

The MPM3630 is available in a space-saving QFN20 (3mm x5mmx1.6mm) package.

US$ 25.00 + tax