MPM3606A

正在供货
21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MPM3606A is a synchronous rectified, step-down module converter with built-in power MOSFETs, inductor, and two capacitors. It offers a compact solution that requires only 5 external components to achieve a 0.6A continuous output current with excellent load and line regulation over a wide input-supply range. Also, it provides fast load transient response. Full protection features include over-current protection (OCP) and thermal shutdown (TSD). MPM3606A eliminates design and manufacturing risks while dramatically improving time-to-market. The MPM3606A is available in a space-saving QFN20 (3mmx5mmx1.6mm) package.

产品特性

  • 4.5V-to-21V Operating Input Range
  • 0.6A Continuous Load Current
  • 100mO/50mO Low RDS(ON) Internal Power MOSFETs
  • Integrated Inductor
  • Integrated VCC and Bootstrap Capacitors
  • Power-Save Mode at Light Load
  • Power Good Indicator
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN20 (3x5x1.6mm) Package
  • Total solution size 6.7mm x7.3mm

技术参数

  • fsw (max) (kHz)2000
  • 最小输入电压4.5
  • Vin (max) (V)21
  • Iout (max) (A)0.6
  • Isw Limit (typ) (A)2.4
  • Max Duty Cycle (%)0.83
  • Vfb (typ) (V)0.798
  • Iq (typ) (mA)0.3
  • 额定输出1
  • Vout (max) (V)17.4
  • Vout (min) (V)0.8
  • EN ControlYes
  • GradeCatalog
  • PackageQFN-20 (3x5)
  • Special FeaturesEMI Tested, PWM and PFM Selection
  • SS内部
  • PGYes
  • Module Assembly Encapsulated
  • Module TypeFixed