MP9486A

Active
100V Input, 3.5A, Switching Current Limit Step-Down Converter
  • 数量 价格
  • 1
    US$ 0.00 /unit
有货

Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability
Upgrade to myMPS+

Product Description

The MP9486A is a high-voltage, step-down, switching regulator that delivers up to 1A of continuous current to the load. It integrates a high-side, high-voltage, power MOSFET with a current limit of 3.5A, typically. The wide 4.5V to 100V input range accommodates a variety of step-down applications, making it ideal for automotive, industry, and lighting applications. Hysteretic voltage-mode control is employed for very fast response. MPS’s proprietary feedback control scheme minimizes the number of required external components.
The switching frequency can be up to 1MHz, allowing for small component size. Thermal shutdown and short-circuit protection (SCP) provide reliable and fault-tolerant operations. A 170µA quiescent current allows the MP9486A to be used in battery-powered applications.
The MP9486A is available in a SOIC-8 package with an exposed pad.

Product Features

  • Wide 4.5V to 100V Input Range
  • 3.5A Typical Peak Switching Current Limit
  • Hysteretic Control: No Compensation
  • Up to 1MHz Switching Frequency
  • PWM Dimming Control Input for LED Application
  • Short-Circuit Protection (SCP) with Integrated High-Side MOSFET
  • 170μA Quiescent Current
  • Thermal Shutdown
  • Available in a SOIC-8 Package with an Exposed Pad

Parametrics

  • fsw (max) (kHz)1000
  • Vin (min) (V)4.5
  • Vin (max) (V)100
  • Iout (max) (A)1
  • Isw Limit (typ) (A)3.5
  • Vfb (typ) (V)0.2
  • Iq (typ) (mA)0.17
  • Regulated Outputs1
  • mps_Status2
  • Mps StatusActive
  • GradeCatalog
  • PackageSOIC-8
  • Control Mode Hysteretic        
  • Common FeaturesLight-Load Efficiency