MP9486

-
数量 价格
-
1US$ 0.00 /unit


View distributor pricing and availability
You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MP9486 is a high-voltage, step-down, switching regulator that delivers up to 1A of continuous current to the load. It integrates a high-side, high-voltage, power MOSFET with a current limit of 2.5A, typically. The wide 4.5V to 100V input range accommodates a variety of step-down applications, making it ideal for automotive, industry, and lighting applications. Hysteretic voltage-mode control is employed for very fast response. MPS’s proprietary feedback control scheme minimizes the number of required external components.
The switching frequency can be up to 1MHz, allowing for small component size. Thermal shutdown and short-circuit protection (SCP) provide reliable and fault-tolerant operations. A 170µA quiescent current allows the MP9486 to be used in battery-powered applications.
The MP9486 is available in a SOIC-8 package with an exposed pad.
Product Features
- Wide 4.5V to 100V Input Range
- Hysteretic Control: No Compensation
- Up to 1MHz Switching Frequency
- PWM Dimming Control Input for LED Application
- Short-Circuit Protection (SCP) with Integrated High-Side MOSFET
- 170μA Quiescent Current
- Thermal Shutdown
- Available in a SOIC-8 Package with an Exposed Pad
Parametrics
- fsw (max) (kHz)1000
- Vin (min) (V)4.5
- Vin (max) (V)100
- Iout (max) (A)1
- Isw Limit (typ) (A)2.5
- Vfb (typ) (V)0.2
- Iq (typ) (mA)0.17
- Regulated Outputs1
- mps_Status2
- Mps StatusActive
- GradeCatalog
- PackageSOIC-8E
- Control Mode Hysteretic
- Common FeaturesLight-Load Efficiency
Log in to your account
Create New Account