MP9361

正在供货
Fixed 5Vout, High Performance Regulated Charge Pump


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP9361 is a high performance, regulated charge pump converter. Its input voltage ranges from 2.8V to Vout. The output voltage is regulated to a fixed 5V. No external inductor is required for simplicity and compactness. Internal soft-start circuit effectively reduces the in-rush current both while start-up and mode change. The MP9361 is available in a compact TSOT23-6 package

产品特性

  • Input Voltage Range: 2.8V to 5V
  • Internal Soft-Start
  • Output Maximum Current up to 110mA
  • Fixed 5V Output Voltage with 30mV Ripple
  • 2X Charge Pump
  • Fixed 1.35MHz Switching Frequency
  • Over Current Protection
  • Short Circuit Protection
  • In-rush Current limit
  • TSOT23-6 package and Lead (pb)-Free

技术参数

  • Special FeaturesInrush Current Limiting, Internal Soft Start, OCP
  • GradeCatalog
  • PackageTSOT23-6
  • Vout (min) (V)5
  • Vout (max) (V)5
  • fsw (max) (kHz)1350
  • Regulated Outputs1
  • Iq (typ) (mA)2
  • Iout (max) (A)0.11
  • Vin (max) (V)5
  • Vin (min) (V)2.8

High Performance Regulated Charge Pump Evaluation Board

The EV9361DJ-00A evaluation board is a fully assembled and tested PCB that demonstrates the performance of MP9361, a high performance, regulated charge pump converter. Its input voltage ranges from 2.8V to VOUT. The output voltage is regulated to a fixed 5V.

No external inductor is required for simplicity and compactness. Internal soft-start circuit effectively reduces the in-rush current both while start-up and mode change.

This device, available in a TSOT23-6 package, provides a very compact system solution.

US$ 25.00 + tax