MP9218

正在供货
Fixed 5Vout Regulated Charge Pump in a TQFN2x2-6 P2P with LTC3204


咨询工程师或询价

产品描述

The MP9218 is a high performance, regulated charge pump converter. Its input voltage ranges from 2.8V to Vout. The output voltage is regulated to a fixed 5V. No external inductor is required for simplicity and compactness. Internal soft-start circuit effectively reduces the in-rush current both while start-up and mode change. The MP9218 is available in a compact TQFN-6 (2mmx2mm) package.

产品特性

  • Input Voltage Range: 2.8V to 5V
  • Internal Soft-Start
  • Output Maximum Current up to 110mA
  • Fixed 5V Output Voltage with 30mV Ripple
  • 2X Charge Pump
  • Fixed 1.35MHz Switching Frequency
  • Over Current Protection
  • Short Circuit Protection
  • In-rush Current limit
  • TQFN-6 (2mmx2mm) package and Lead (pb)-Free

技术参数

  • GradeCatalog
  • PackageTQFN-6 (2x2)
  • Vout (min) (V)5
  • Vout (max) (V)5
  • fsw (max) (kHz)1350
  • 额定输出1
  • Iq (typ) (mA)2
  • Iout (max) (A)0.11
  • Vin (max) (V)5
  • 最小输入电压2.8