MP9148

正在供货

6V, 1A Dual Channel, 1MHz, Low Iq, Sync Buck with High Efficiency and TSOT23-8 package



咨询工程师或询价

产品描述

The MP9148 is an internally-compensated, 1MHz fixed-frequency, dual PWM, synchronous, step-down regulator. The MP9148 operates from a 2.7V-to-6V input, generates an output voltage as low as 0.608V, and has a 45µA quiescent current that makes it ideal for powering portable equipment that runs on a single cell lithium-ion (Li+) battery.

The MP9148 integrates dual 100mΩ high-side switches and 40mΩ synchronous rectifiers for high efficiency without an external Schottky diode. Peak-current mode control and internal compensation limits the minimum number of readily-available external components.

Fault-condition protections include cycle-by-cycle current limiting and thermal shutdown.

The MP9148 is available in an 8-pin TSOT23-8 package.

Configurable

产品特性

  • Dual 1A-Output Current
  • >93% Peak Efficiency
  • >80% Light-Load Efficiency
  • Wide 2.7V-to-6V Operating Input Range
  • 100mΩ and 40mΩ Internal Power MOSFET
  • 1MHz Fixed Switching Frequency
  • Adjustable Output from 0.608V to VIN
  • 180° Phase-Shifted Operation
  • 100% Duty-Cycle Operation
  • 45µA Quiescent Current
  • Cycle-by-Cycle Over-Current Protection
  • Short-Circuit Protection with Hiccup Mode
  • Thermal Shutdown
  • Available in an 8-pin TSOT23-8 Package

技术参数

  • fsw (max) (kHz)1000
  • 最小输入电压2.7
  • Vin (max) (V)6
  • Iout (max) (A)1
  • Isw Limit (typ) (A)2.5
  • Max Duty Cycle (%)1
  • Vfb (typ) (V)0.608
  • Iq (typ) (mA)0.045
  • 额定输出2
  • Vout (max) (V)5.5
  • Vout (min) (V)0.608
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesDual Output, Light-Load Efficiency, Synchronous Rectification
  • Special Features100% 占空比, 180° 移相操作