MP8868

正在供货

10A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8868 is a high-frequency, synchronous, rectified, stepdown, switch-mode converter with an I2C control interface. Its fully integrated solution achieves a 10A output current with excellent load and line regulation over a wide input-supply range.

The reference voltage level is controlled on-the-fly by the I2C serial interface with the reference voltage range adjustable from 0.6V to 1.87V in 10mV steps. In addition, the voltage scaling slew rate, the switching frequency, enable, and power-save mode are selectable through the I2C interface.

Current-mode operation provides fast transient response and eases loop stabilization. EN/SYNC supports external clock synchronization, and an open-drain power good pin indicates when the output voltage is in the nominal range. Full protection features include:

• Over-voltage protection (OVP)
• Hiccup over-current protection (OCP)
• Thermal shutdown

The MP8868 requires a minimal number of readily available, standard, external components, and it is available in a QFN-14 (3x4mm) package.

产品特性

  • Wide 4.5V-to-17V Operating Input Range
  • 1% Internal Reference Accuracy
  • I2C Programmable Reference Output Voltage
  • Range from 0.6V to 1.87V in 10mV Steps with Slew Rate Control
  • I2C Selectable Switching Frequency
  • 200kHz-2MHz Synchronized External Clock
  • OTP, OCP Hiccup Indication Via I2C
  • Selectable PSM and Fs Through I2C
  • Programmable Soft-Start Time
  • Open-Drain Power Good Indicator
  • Small 3x4mm QFN14 Package

技术参数

  • fsw (max) (kHz)1500
  • Vin (min) (V)4.5
  • Vin (max) (V)17
  • Iout (max) (A)10
  • Isw Limit (typ) (A)14
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.56
  • Regulated Outputs1
  • Vout (max) (V)5.5
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesI2C Interface, Programmable Frequency, Programmable Output Voltage, Selectable Power-Saving Mode

参考资料