MP8865

正在供货
6A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8865 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with a I2C control interface. It offers a very compact solution to achieve a 6A continuous output current with excellent load and line regulation over a wide input-supply range. The MP8865 has synchronous-mode operation for higher efficiency over the output-load range. The reference voltage level can be controlled, on-the-fly through a 3.4Mbps I2C serial interface. The voltage range can be adjusted from 0.6V to 1.87V in 10mV steps. Also, the voltage slew rate, switching frequency, enable, and power-saving mode are selectable through the I2C interface. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection (OCP), over-voltage protection (OVP), and thermal shut down (TSD). The MP8865 requires a minimal number of readily available, standard, external components and is available in a 15-pin QFN15 (3x3mm) package.

产品特性

  • Wide 4.5V to 21V Operation Input Range
  • 45mO/18mO Low RDS(ON) Internal Power MOSFETs
  • 1% VOUT Accuracy
  • I2C Programmable Reference-Voltage Range from 0.6V to 1.87V in 10mV Steps with Slew-Rate Control
  • I2C Selectable Switching Frequency. Default 600kHz Switching Frequency.
  • Programmable Output Voltage
  • Power-Saving Mode, OTP, and OCP via I2C
  • Power Good Indication
  • 1-Bit I2C Address Set
  • OCP Protection in Hiccup Mode
  • External Soft-Start
  • Available in a QFN3x3 Package

技术参数

  • fsw (max) (kHz)1600
  • Vin (min) (V)4.5
  • Vin (max) (V)21
  • Iout (max) (A)6
  • Isw Limit (typ) (A)9.5
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.5
  • Regulated Outputs1
  • Vout (max) (V)5.2
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-15 (3x3)
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesI2C Interface, Programmable Frequency, Programmable Output Voltage, Selectable Power-Saving Mode

评估板套件

了解这款套件

套件详情

The EV8865-Q-00A is used for demonstrating the performance of MPS’s MP8865. MP8865 is a highly integrated and high frequency synchronous step-down switcher with I2C control interface. It is optimized to support up to 6A load current over an input supply range from 4.5V to 21V with excellent load and line regulation.

Current-Mode operation provides fast transient response and eases loop stabilization. The output voltage level can be controlled, on-the fly through a 3.4Mbps I2C serial interface. Voltage range can be adjusted from 0.6V to 1.87V in 10mV steps. Voltage slew rate, switching frequency and power savings mode are also selectable through the I2C interface. Fully protection features includes over current protection, over voltage protection and over temperature protection.

MP8865 is available in QFN15 (3mmx3mm) package.

US$ 25.00 + tax


评估板套件

了解这款套件

套件详情

This GUI can be used for evaluating the output voltage options and for optimizing output voltage selection.  It does not require evaluation board. Refer to app note AN139 for more details. 

System Requirements:

Windows 7 or later

.Net Framework 4 or later

US$ 0.00 + tax


评估板套件

了解这款套件

套件详情

The MP8865 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with an I2C control interface. The MP8865 offers a very compact solution that achieves 6A of continuous output current with excellent load and line regulation over a wide input supply range. The MP8865 uses synchronous-mode operation for higher efficiency over the output load range.

Highly customizable, the MP8865 is capable of supporting a diverse array of mid-voltage applications. Users can program it via an MPS I2C GUI; however, changes made in I2C mode will not be retained once the EVB is powered down.

The EVKT8865 is a valuable evaluation tool well-suited for all types of experience levels, from beginner to expert, and can help users quickly determine if the MP8865 is right for their target application.

US$ 75.00 + tax


参考资料