MP8859

正在供货

2.8 - 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with I2C Interface



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8859 is a synchronous, 4-switch, integrated buck-boost converter capable of regulating the output voltage from a 2.8V to 22V wide input voltage range with high efficiency. The integrated output voltage scaling and adjustable output current limit functions meet the USB power delivery (PD) requirement.

The MP8859 uses constant-on-time (COT) control in buck mode and constant-off-time control in boost mode, providing fast load transient response and smooth buck-boost mode transient. The MP8859 provides auto PFM/PWM or forced PWM switching modes, programmable output constant current (CC) current limit, which supports flexible design for different applications.

Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), programmable soft start, and thermal shutdown.

The MP8859 is available in a 16-pin QFN (3mmx3mm) package.

产品特性

  • Wide 2.8V to 22V Operating Input Voltage Range
  • 1V (1) to 20.47V Output Voltage Range (5V Default) with 10mV Resolution through I2C
  • 3A Output Current or 4A Input Current
  • Four Low RDS(ON) Internal Buck Power MOSFETs
  • Adjustable Accurate CC Output Current Limit with Internal Sensing MOSFET via I2C
  • 500kHz Switching Frequency
  • Output Over-Voltage Protection (OVP) Hiccup
  • Output Short-Circuit Protection (SCP) with Hiccup
  • Over-Temperature Warning and Shutdown
  • I2C Interface with ALT Pin
  • Four Programmable I2C Addresses
  • One-Time Programmable (OTP) Non-Volatile Memory
  • I2C Programmable Line Drop Compensation, PFM/PWM Mode, Soft Start, OCP, etc.
  • EN Shutdown Discharge Programmable
  • Available in a QFN-16 (3mmx3mm) Package
  • UL Certified, UL2367:  E322138 UL60950-1/ UL60950-1-07: E500002-A1-CB-1

技术参数

  • PackageQFN-16 (3x3)
  • Isw (typ) (A)3
  • Vout (min) (V)1
  • Vout (max) (V)20.47
  • fsw (max) (kHz)500
  • Iq (typ) (mA)1
  • Vin (max) (V)22
  • Vin (min) (V)2.8

2.8V-22V Vin, 3A Iout, 4-Switch Integrated Buck-Boost Converter with I2C Interface

The EV8859-Q-00B is an evaluation board for MP8859, which is a synchronous 4-switch integrated buck-boost converter. It can regulate  the output voltage from 2.8V to 22V wide input voltage range with high efficiency. The integrated output voltage scaling and adjustable output current limit functions fit to the USB Power Delivery (PD) requirement.

MP8859 uses constant-on-time control in buck mode and constant-off-time control in boost mode, providing fast load transient response as well as smooth buck-boost mode transient. MP8859 provides auto PFM/PWM or forced PWM switching modes, programmable output CC(Constant Current) current limit which supports flexible design for different applications.

The MP8859 also features with OCP/OVP/UVP, programmable soft-start and thermal shutdown protection.

The MP8859 is available in a 16-pin QFN(3mmx3mm) package.

US$ 25.00 + tax



Configure multiple parameters of the MP88xx including output voltage and fsw.

This I2C GUI allows you to program the MP88xx . By using this I2C GUI, you can set the output voltage, switching frequency, slew rate, and operation mode. Please reference the parts respective user guides for installation and programing instructions.

System Requirements:

Windows 7 or later

.Net Framework 4 or later



2.8 - 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with I2C Interface

The MP8859 is a synchronous, 4-switch, integrated buck-boost converter capable of regulating the output voltage from a 2.8V to 22V wide input voltage range with high efficiency. The integrated output voltage scaling and adjustable output current limit functions meet the USB power delivery (PD) requirement.

The MP8859 uses constant-on-time (COT) control in buck mode and constant-off-time control in boost mode, providing fast load transient response and smooth buck-boost mode transient. The MP8859 provides auto PFM/PWM or forced PWM switching modes, programmable output constant current (CC) current limit, which supports flexible design for different applications.

Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), programmable soft start, and thermal shutdown.

The MP8859 is available in a 16-pin QFN (3mmx3mm) package.

US$ 75.00 + tax



Communication Interface Device USB to I2C/PMBus

EVKT-USBI2C-02 is the evaluation kit that provides the USB to I2C port as well as PMBus capabilities. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools.  Together with MPS Virtual Bench Pro and I2C GUI tools, it provides a quick and easy way to evaluate the performance of MPS digital products.

The EVKT-USBI2C-02 kit includes:

  • 1 USB to I2C communication device interface
  • 1 USB cable
  • 1 10-pin ribbon cable
  • 1 3-pin ribbon cable
  • Thumbdrive with datasheet and driver files

US$ 25.00 + tax