MP8847

正在供货
6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP8847 is a highly integrated,high-frequency, synchronous, step-down switcher with an I2C control interface.The MP8847 can support up to 6A of load current over an input supply range from 2.7V to 6V with excellent load and line regulation. Constant-frequency hystereticmode provides an extremely fast transient response without loop compensation to achieve high efficiencyeasilyunderlight-load condition. The output voltage level can be controlled on-the-fly through a 3.4Mbps I2C serial interface. The voltage range can be adjusted from 0.6V to 1.235V in 5mV steps. The voltage slew rate, switching frequency,and power-saving mode are also selectable through the I2C interface. Full protection features include internal soft start, over-current protection (OCP), and over-temperature protection (OTP). The MP8847 requires a minimal number of readily available, standard, external components and is available in a compact QFN-14(2mmx3mm) package.

产品特性

  • I2C-Programmable Output Range from 0.6V to 1.235V in 5mV Steps
  • 2.7V to 6V Input Voltage Range
  • Up to 6A Load Current
  • Internal 35mO High-Side and15mO Low-Side Power MOSFETs
  • I2C-Compatible Interface up to 3.4Mbps
  • Factory Adjustable Switching Frequency from 0.85MHz to 2.2MHz
  • Power-Saving Mode Selectable via I2C
  • Internal 1ms SoftStart
  • Power Good Indicator
  • Current Overload and Thermal Shutdown Protection
  • Available in 2mmx3mm QFN-14 Package

技术参数

  • fsw (max) (kHz)2200
  • 最小输入电压2.7
  • Vin (max) (V)6
  • Iout (max) (A)6
  • Isw Limit (typ) (A)9
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.3
  • 额定输出1
  • Vout (max) (V)1.235
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-14 (2x3)
  • Control Mode Hysteretic        
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesDynamic Voltage Scaling, I2C Interface, Programmable Frequency, Programmable Output Voltage, Selectable Power-Saving Mode

6A, 2.7V-6V, High-Efficiency, Synchronous, Step-Down Converter

The MP8847 is a highly integrated, high-frequency, synchronous, step-down switcher with an I2C control interface. The MP8847 can support up to 6A of load current over an input supply range from 2.7V to 6V with excellent load and line regulation.

Highly customizable, the MP8847 is capable of supporting a diverse array of low-voltage applications. Users can program it via an MPS I2C GUI; however, changes made in I2C mode will not be retained once the EVB is powered down.

The EVKT8847 is a valuable evaluation tool well-suited for all types of experience levels, from beginner to expert, and can help users quickly determine if the MP8847 is right for their target application.

US$ 75.00 + tax



6A High Efficient Synchronous Step-Down Switcher with I2C Interface

The MP8847 is a highly integrated and high frequency synchronous step-down switcher with I2C control interface. It is optimized to support up to 6A load current over an input supply range from 2.7V to 6V with excellent load and line regulation.

Constant frequency hysteretic mode provides extremely fast transient response without loop compensation and easily achieves high efficiency under light load condition.

The output voltage level can be controlled, on-the fly through a 3.4Mbps I2C serial interface.  Voltage range can be adjusted from 0.6V to 1.235V in 5mV steps. 

Voltage slew rate, switching frequency and power savings mode are also selectable through the I2C interface.

The MP8847 requires a minimum number of readily available standard external components and is available in the compact QFN 2mmx3mm package.

US$ 25.00 + tax



Configure multiple parameters of the MP88xx including output voltage and fsw.

This I2C GUI allows you to program the MP88xx . By using this I2C GUI, you can set the output voltage, switching frequency, slew rate, and operation mode. Please reference the parts respective user guides for installation and programing instructions.

System Requirements:

Windows 7 or later

.Net Framework 4 or later



USB 转 I2C/PMBus 通信接口设备,包含在产品评估套件中,也可单独购买

EVKT-USBI2C-02 包含在产品评估套件中,也可单独购买。该通信接口同时兼容USB 转 I2C 端口和 USB 转 PMBus 端口。它是设计用于 MPS I2C 和 PMBus 产品和虚拟平台及 I2C GUI 工具上。与 MPS 虚拟平台和 I2C GUI一起使用可以简单快速地评估 MPS 的数字产品性能。

EVKT-USBI2C-02 套件包括:

  • 1 个 USB 转 I2C 通信设备接口
  • 1 根 USB 线
  • 1 根 10 芯排线
  • 1 根 3 芯排线
  • 带有规格书和驱动文件的拇指驱动

US$ 25.00 + tax