MP8802

正在供货

Low Dropout 250mA Linear Regulator



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8802 is a low-noise, low-dropout linear regulator. It operates from 2.7V to 6.5V input voltage, and regulates the output voltage with 2% accuracy at 2.5V, 2.85V, 3.3V, or from 1.25V to 5V. The MP8802 can supply up to 250mA of load current. The MP8802 features thermal overload protection. It is available in a 5-pin TSOT23­5 package.

产品特性

  • Low 250mV Dropout at 250mA Output
  • 2% Accurate Output Voltage
  • Fixed Output Voltage Options of 2.5V, 2.85V or 3.3V
  • Adjustable Output Voltage Option from 1.25V to 5V using an External Resistor Divider
  • Up to 6.5V Input Voltage
  • High PSRR      
  • 70dB at 1kHz      
  • 30dB at 1MHz
  • Better Than 0.001%/mA Load Regulation
  • Stable With Low-ESR Output Capacitor
  • Low 125μA Ground Current
  • Internal Thermal Protection

技术参数

  • Fixed Output Options2.5, 2.85, 3.3
  • Vdropout (mV)230 (IO: 250mA)
  • GradeCatalog
  • PackageTSOT23-5
  • Vout (min) (V)1.25
  • Vout (max) (V)5
  • PSRR @ 1kHz (dB)70
  • Iq (typ) (µA)125
  • Accuracy (±%)2
  • Iout (mA)250
  • Vin (max) (V)6.5
  • Vin (min) (V)2.7

评估板套件

了解这款套件

套件详情

The EV8802DJ-00A is the evaluation board for the MP8802. The board is configured with the MP8802DJ2.5, which provides an output voltage of 2.5V.

The MP8802 is a low-noise, low-dropout linear regulator. It operates from 2.7V to 6.5V input voltage, and regulates the output voltage to fixed values of 2.5V, 2.85V, 3.3V or from 1.5V to 5V with the use of external resistors.

The MP8802 can supply up to 250mA of load current. The MP8802 features thermal overload protection. It is available in a 5-pin TSOT23­5 package.

US$ 25.00 + tax