MP8801

正在供货

Low Dropout 150mA Linear Regulator



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP8801 is a low-noise, low-dropout linear regulator. It operates from a 2.7V to 6.5V input voltage and regulates the output voltage with 2% accuracy at 2.5V, 2.85V or 3.3V. The internally set output voltage may be overridden with an external resistor divider from 1.25V to 5V. The MP8801 can supply up to 150mA of load current. The MP8801 features thermal overload protection and is available in a 5-pin TSOT23­5 package.

产品特性

  • Low 100mV Dropout at 100mA Output
  • 2% Accurate Output Voltage
  • Fixed Output Voltage Options of 2.5V, 2.85V or 3.3V
  • Adjustable Output Voltage from 1.25V to 5V using an External Resistor Divider
  • Up to 6.5V Input Voltage
  • High PSRR:      
  • 70dB at 1kHz      
  • 30dB at 1MHz
  • Better Than 0.001%/mA Load Regulation
  • Stable With Low-ESR Output Capacitor
  • Low 125μA Ground Current
  • Internal Thermal Protection

技术参数

  • Fixed Output Options2.5, 2.85, 3.3
  • Vdropout (mV)150 (IO:150mA)
  • GradeCatalog
  • PackageTSOT23-5
  • Vout (min) (V)1.25
  • Vout (max) (V)5
  • PSRR @ 1kHz (dB)70
  • Iq (typ) (µA)125
  • Accuracy (±%)2
  • Iout (mA)150
  • Vin (max) (V)6.5
  • 最小输入电压2.7

Low Dropout 150mA Linear Regulator

The MP8801 is a low-noise, low-dropout linear regulator. It operates from 2.7V to 6.5V input voltage, and regulates the output voltage with 2% accuracy from 1.5V to 5V.

The MP8801 can supply up to 150mA of load current. The MP8801 features thermal overload protection. It is available in a 5-pin TSOT23­5 package.

US$ 25.00 + tax