MP8775

新设计不推荐使用
Monolithic 5A/23V, 500kHz Synchronous Step-down Converter


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8775 is a monolithic high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve more than 5A output current over a wide input supply range with excellent load and line regulation. The integrated low side FET achieves 19mO for high efficiency. The MP8775 operates at high efficiency over a wide output current load range. Current mode operation provides fast transient response and eases loop stabilization. The device also uses proprietary AAM operation for high efficiency. Full protection features include OCP and thermal shut down. The MP8775 is available in space saving 3mm x 4mm 14-pin QFN and 8 pin SOIC with exposed pad packages.

Programmable

产品特性

  • Wide 4.5 to 23V Operating Input Range
  • 5A Output Current
  • 19mO LS FET
  • Proprietary Switching Loss Reduction Technique
  • Fixed 500kHz Switching Frequency
  • Internal Compensation
  • OCP Protection and Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in 14-pin QFN3x4 and SOIC8E

技术参数

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)23
  • Iout (max) (A)5
  • Isw Limit (typ) (A)8
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.805
  • Iq (typ) (mA)1
  • Regulated Outputs1
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-14 (3x4), SOIC-8E
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification

评估板套件

了解这款套件

套件详情

The EV8775EN-00A is an evaluation board for the MP8775EN, a monolithic synchronous buck regulator.

This EV board can deliver 5A continuous load current over an operating input voltage 5V to 23V. High efficiency power conversion is achieved through the use of synchronous rectification techniques.

Current mode control is implemented, which provides fast transient response and cycle-by-cycle current limiting.

This EV board can be turned on or shut down via a remote ON/OFF input that is referenced to ground. This input is compatible with popular logic devices.

US$ 25.00 + tax