MP8771

正在供货

17V, 10A, 700kHz, High-Efficiency, Synchronous, Step-Down Converter



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP8771 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. The MP8771 offers a very compact solution that achieves 10A of continuous output current with excellent load and line regulation over a wide input range. The MP8771 uses synchronous mode operation for higher efficiency over the output current load range.
Constant-on-time (COT) control operation provides very fast transient response, easy loop design, and very tight output regulation.
Full protection features include short-circuit protection (SCP), over-current protection (OCP), under-voltage protection (UVP), and thermal shutdown.
The MP8771 requires a minimal number of readily available, standard, external components and is available in a space-saving QFN-16 (3mmx3mm) package.

Programmable

产品特性

  • Wide 4.5V to 17V Operating Input Range
  • 10A Output Current
  • 17mΩ/8mΩ Low RDS(ON) Internal Power MOSFETs
  • 100μA Quiescent Current
  • Output Adjustable from 0.6V
  • High-Efficiency Synchronous Mode Operation
  • Pre-Biased Start-Up
  • Fixed 700kHz Switching Frequency
  • External Programmable Soft Start-Up Time
  • Enable (EN) and Power Good (PG) for Power Sequencing
  • Over-Current Protection (OCP) and Hiccup
  • Thermal Shutdown
  • Available in a QFN-16 (3mmx3mm) Package

技术参数

  • fsw (max) (kHz)700
  • 最小输入电压4.5
  • Vin (max) (V)17
  • Iout (max) (A)10
  • Isw Limit (typ) (A)12
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.1
  • 额定输出1
  • Vout (max) (V)12
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-16 (3x3)
  • Control ModeCOT
  • Common FeaturesPower Good, Synchronous Rectification

High-Efficiency, 700kHz, 10A, 17V Step-Down Converter Evaluation Board

The EV8771-Q-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP8771, a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 10A continuous output current over a wide input range, with excellent load and line regulation. The MP8771 has synchronous-mode operation for higher efficiency over the output current-load range.

Constant On-Time control operation provides very fast transient response and easy loop design as well as very tight output regulation.

Full protection features include SCP, OCP, UVP, and thermal shutdown.

The MP8771 requires a minimal number of readily-available, standard, external components and is available in a space-saving QFN-16 (3mm?3mm) package.

US$ 25.00 + tax


参考资料