MP8720

正在供货

26V, 10A, High Efficiency, Fast Transient, Synchronous, Buck Converter with adjustable CLM



咨询工程师或询价

产品描述

The MP8720 provides a complete power supply with the highest power density for system powers, such as DDR memory and USB type-C. The MP8720 integrates a high-frequency, synchronous, rectified, step-down, switch-mode converter (VOUT) with an adjustable current limit (CLM). 
The MP8720 operates at high efficiency over a wide output current load range based on MPS’s proprietary switching loss reduction technology and internal low RDS(ON) power MOSFETs. 
Adaptive constant-on-time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto-tune loop provides good load and line regulation.
By setting CLM, the current limit can be adjusted from 8.5A to 16.5A for different mode applications.
Full protection features include over-current limit (OCL), over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown.
The MP8720 requires a minimal number of external components and is available in a QFN-16 (3mmx3mm) package.

Programmable

产品特性

  • Wide 4.5V to 26V Operating Input Range
  • Compatible for IMVP9 and USB Type-C
  • 10A Continous Output Current
  • Adjustable Current Limit from 8.5A to 16.5A
  • Fixed 700KHz Switching Frequency
  • Adaptive COT for Fast Transient
  • DC Auto-Tune Loop
  • Stable with POSCAP and Ceramic Output Capacitors
  • Internal Soft Start (SS)
  • Selectable Pulse Skip or Forced CCM
  • Output Adjustable from 0.8V to 5.5V
  • OCL, OVP, UVP, and Thermal Shutdown
  • Latch-Off Reset via EN or Power Cycle
  • Available in a QFN-16 (3mmx3mm) Package

技术参数

  • fsw (max) (kHz)700
  • 最小输入电压4.5
  • Vin (max) (V)26
  • Iout (max) (A)10
  • Vfb (typ) (V)0.62
  • 额定输出1
  • Vout (max) (V)5.5
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-16 (3x3)
  • Control ModeCOT
  • Common FeaturesForced CCM, Power Good, Synchronous Rectification
  • Special FeaturesOutput Discharge, Soft Stop