MP8716

新设计不推荐使用

High Efficiency 3A, 21V, 500kHz Synchronous Step-down Converter



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8716 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 3A continuous output current over a wide input supply range with excellent load and line regulation. The MP8716 has synchronous mode operation for higher efficiency over output current load range.  Current mode operation provides fast transient response and eases loop stabilization.  Full protection features include OCP and thermal shut down.  The MP8716 requires a minimum number of readily available standard external components and is available in a space saving 8-pin SOIC package with an exposed pad.

Programmable

产品特性

  • Wide 4.5V to 21V Operating Input Range
  • 3A Output Current
  • Low Rds(on) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • High Efficiency Synchronous Mode Operation 
  • Fixed 500kHz Switching Frequency
  • Sync from 300kHz to 2MHz External Clock
  • 1.5ms Internal Soft-Start Time
  • Internal Compensation
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a Thermally Enhanced 8-pin SOIC package

技术参数

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)21
  • Iout (max) (A)3
  • Isw Limit (typ) (A)6.1
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.805
  • Iq (typ) (mA)0.7
  • Regulated Outputs1
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageSOIC-8E
  • Common FeaturesSynchronous Rectification
  • Special FeaturesExternal Frequency Sync