MP8714

正在供货

High-Efficiency, 10A, 17V, Synchronous, Step-Down Converter With External Soft Start and Power Good



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8714 is a high-frequency, synchronous, rectified, step-down, switch-mode converter. This fully integrated solution achieves 10A of output current with excellent load and line regulation over a wide input supply range.
Current mode operation provides fast transient response and eases loop stabilization. EN/SYNC supports external clock synchronization, and an open-drain power good pin (PG) indicates when the output voltage is in the nominal range. 
Full protection features include over-voltage protection (OVP), hiccup over-current protection (OCP), and thermal shutdown.
The MP8714 requires a minimal number of readily available, standard, external components and is available in a QFN-14 (3mmx4mm) package.

Programmable

产品特性

  • Wide 4.5V to 17V Operating Input Range
  • 10A Continuous Output Current
  • 26mΩ High-Side, 11mΩ Low-Side RDS(ON) for Internal Power MOSFETs
  • 200kHz - 2MHz Synchronized External Clock
  • Programmable Soft-Start (SS) Time
  • Open-Drain Power Good (PG) Indicator
  • Output Over-Voltage Protection (OVP)
  • Thermal Shutdown
  • Available in a Small QFN-14 (3mmx4mm) Package

技术参数

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)17
  • Iout (max) (A)10
  • Isw Limit (typ) (A)14
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.56
  • Regulated Outputs1
  • Vout (max) (V)5.5
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync

High Efficiency, 10A, 17V, Synchronous Step-Down Converter Evaluation Board

The EV8714-LE-00A is used for demonstrating the performance of MPS’s MP8714. MP8714 is a highly integrated and high frequency synchronous step-down switch-mode converter. It is optimized to support up to 10A load current over an input supply range from 4.5V to 17V with excellent load and line regulation.

Current-Mode operation provides fast transient response and eases loop stabilization.

EN/SYNC supports external clock synchronization, and an open-drain power good pin(PG) indicates when the output voltage is in the nominal range.

Full protection features include over voltage, hiccup over-current protection and thermal shut down.

The MP8714 is available in QFN-14(3mmx4mm) package.

US$ 25.00 + tax


参考资料