MP8666

新设计不推荐使用

6A, 21V, 600kHz Step-Down Converter with Synchronizable Gate Driver



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8666 is a monolithic step-down switch mode converter with a built in high-side internal power MOSFET and a gate driver for a low-side external MOSFET. It achieves 6A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. The MP8666 requires a minimum number of readily available standard external components and is available in an 8-pin SOIC package with exposed pad.

Programmable

产品特性

  • Wide 4.5V to 21V Operating Input Range
  • 6A Continuous Output Current
  • 45mΩ Internal Power MOSFET Switch
  • Synchronizable Gate Driver Delivers up to 95% Efficiency
  • Fixed 600kHz Frequency
  • Synchronizable up to 1.5MHz
  • Cycle-by-Cycle Over Current Protection with Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a Thermally Enhanced 8-Pin SOIC Package

技术参数

  • fsw (max) (kHz)600
  • Vin (min) (V)4.5
  • Vin (max) (V)21
  • Iout (max) (A)6
  • Isw Limit (typ) (A)8
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.808
  • Iq (typ) (mA)0.9
  • Regulated Outputs1
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageSOIC-8E
  • Common FeaturesSynchronous Rectification
  • Special FeaturesExternal Frequency Sync