MP8606

正在供货
6A, 6.5V, Fast-Transient, Synchronous Step-Down Converter with SS, PG and +/-1% Vfb


咨询工程师或询价

产品描述

The MP8606 is a fully-integrated, high-frequency, synchronous, rectified step-down switch-mode converter. It offers a very compact solution to achieve 6A of continuous output current from a 2.9V-to-6.5V input with excellent load and line regulation. The advanced PWM scheme provides fast transient response and eases loop stabilization. The MP8606 integrates a 14mO high side switch and an 8mO low-side synchronous switch for high efficiency without an external Schottky diode. Fault protections include peak current limiting, hiccup over-current protection, and thermal shutdown. It also has a power-good output. The MP8606 requires a minimal number of readily available standard external components and is available in a 3mmx4mm flip-chip QFN package.

Programmable

产品特性

  • 6A Continuous Output Current
  • 14mO Internal High-Side Power Switches
  • 8mO Internal Low-Side Power Switches
  • Input Operation Range: 2.9V to 6.5V
  • Adjustable Output Down to 0.6V
  • Programmable Switching Frequency
  • Hiccup Over-Current Protection
  • Programmable Soft-Start Time
  • Thermal Shutdown
  • Power-Good Output
  • 3mmx4mm Flip-Chip Package

技术参数

  • fsw (max) (kHz)0
  • Vin (min) (V)2.9
  • Vin (max) (V)6.5
  • Iout (max) (A)6
  • Isw Limit (typ) (A)10
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)2
  • Regulated Outputs1
  • Vout (max) (V)5.85
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-18 (3x4)
  • Control ModeCOT
  • Common FeaturesExternal Soft Start, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency

参考资料