MP8352

新设计不推荐使用

3V-6V Input, 6A, 600kHz Step-Down Converter with Synchronizable Gate Driver



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8352 is a monolithic step-down switch mode converter with a built in internal power MOSFET. It achieves 6A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. The MP8352 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm 14-pin QFN package.

Programmable

产品特性

  • 3V to 6V Operating Input Range
  • 6A Continuous Output Current
  • 45mΩ Internal Power MOSFET Switch
  • Power Good Indicator
  • Synchronous Gate Driver Delivers up to 95% Efficiency
  • Fixed 600KHz Frequency
  • Synchronizable Up to 1.5MHz
  • Cycle-by-Cycle Over Current Protection with Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a 3x4mm 14-Pin QFN Package

技术参数

  • fsw (max) (kHz)600
  • Vin (min) (V)3
  • Vin (max) (V)6
  • Iout (max) (A)6
  • Isw Limit (typ) (A)8
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.808
  • Iq (typ) (mA)0.75
  • Regulated Outputs1
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Common FeaturesPower Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync