MP8124

正在供货
High Efficiency, 8-14V, 500mA, LNB Power Supply and Control Voltage Regulator with full protection features


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP8124 is a highly integrated voltage regulator designed to provide efficient, low-noise power and interface signals to the low-noise block (LNB) of a satellite receiver. It provides a 22kHz tone signal output, which is compatible with DiSEqC 1.x. The MP8124 integrates a current-mode boost regulator followed by a tracking linear regulator. Also, it has output voltage selection and a 22kHz tone shaper from an external signal. The boost regulator provides a clean power source, which is 1V higher than the final output voltage while the tracking linear regulator protects the output against overloads and shorts. Full protection features include over-current protection (OCP), short-circuit protection (SCP), boost over-voltage protection (OVP), and over-temperature protection (OTP), offering a simple solution with a low component count and high efficiency. The MP8124 is available in a 14-pin QFN (2mmx3mm) package.

产品特性

  • Compatible with DiSEqC 1.x
  • 600mA Accurate Current Limit
  • 8V to 14V Input Voltage
  • 40V VOUT Rating
  • Low-Noise LDO Output
  • High Efficiency at Light Load: >85% at a 40mA Load
  • High Frequency for Small Component Sizes
  • Built-In 22kHz Signal Shaper
  • Selectable Output Voltage
  • Over-Current Protection (OCP) Short-Circuit Protection (SCP)
  • Boost Over-Voltage Protection (OVP)
  • Over-Temperature Protection (OTP)
  • Available in a QFN-14 (2mmx3mm) Package

技术参数

  • PGNo
  • 22kHz Tones Signal Generated1
  • Vout (V)13 14 18 19
  • SS外部
  • Special FeaturesDiSEqCTM1.x, OCP, OVP, SCP
  • GradeCatalog
  • Channels1
  • PackageQFN-14 (2x3)
  • fsw (max) (kHz)440
  • Iout (A)0.5
  • Vin (max) (V)14
  • 最小输入电压8

500mA, LNB Power Supply and Control Regulator Evaluation Board

EV8124-D-00A Evaluation Board is designed to demonstrate the capability of MP8124. MP8124 is a highly integrated voltage regulator to provide efficient, low noise power and the interface signals to a satellite receiver’s Low Noise Block (LNB). It generates 22kHz tone signal compatible with DiSEqC 1.x.

The MP8124 integrates a current-mode boost regulator followed by a tracking linear regulator. The boost regulator provides a clean power source which is 1V higher than the final output voltage while the tracking linear regulator protects the output against overloads or shorts.

The MP8124 provides a number of features including bus voltage selection, over current protection and 22kHz tone shaper from external signal. It offers a simple solution with low component count and high efficiency.

The MP8124 is available in a 14-pin QFN (2X3mm) package.

US$ 25.00 + tax