MP8110

正在供货

High-Side Current Sense



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP8110 is a low-cost, precision, high-side current-sense amplifier. This device operates from a single 2.5V to 40V supply and typically consumes 12µA. It is ideal for today's notebook computers, cell phones and other systems where battery/DC current monitoring is critical. High-side current monitoring is especially useful in battery-powered systems since it does not interfere with the ground path of the battery charger. The input common-mode range of 1.4V to 40V is independent of the supply voltage and ensures that the current-sense feedback remains viable even when connected to a 2-cell battery pack in deep discharge. This device is available in 8-pin SOIC and MSOP packages.

产品特性

  • Low-Cost, Compact Current-Sense Solution
  • 12µA Typical Supply Current
  • 2.5V to 40V Operating Supply Voltage
  • 1.4V to 40V Input Common Mode Range
  • 3µA Typical Shutdown Current
  • 400µV Input Offset Voltage
  • High Current Sensing Capability
  • Integrated Buffer Amplifier
  • Available in 8-Pin SOIC and MSOP packages

技术参数

  • GradeCatalog
  • PackageMSOP-8, SOIC-8
  • PSRR (dB)97
  • Voffset (mV)0.5
  • Iq (mA)12
  • Vin (max) (V)40
  • 最小输入电压2.5

Precision High-Side Current Sense Amplifier

The EV8110DS-00A is an evaluation board for the MP8110, a low-cost, precision, high-side current-sense amplifier. The input voltage ranges from 2.5V to 40V. The output voltages are proportional to the load current with a 1V output corresponding to 5A of load current.

The MP8110 operates from a single 2.5V to 40V supply and typically consumes 17µA. It is ideal for today’s notebook computers, cell phones and other systems where battery/DC current monitoring is critical.

High-side current monitoring is especially useful in battery-powered systems since it does not interfere with the ground path of the battery charger. The input common-mode range of 1.4V to 40V is independent of the supply voltage and ensures that the current-sense feedback remains viable even when connected to a 2-cell battery pack in deep discharge.

US$ 50.00 + tax