MP8102

正在供货

Ultra Low Power 1.8V 600KHz Op Amp



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8102 is a rail-to-rail output, operational amplifier in a TSOT-23 package. This amplifier provides 600kHz bandwidth while consuming an incredibly low 7.5µA of supply current. The MP8102 can operate with a single supply voltage as low as 1.8V.

产品特性

  • Single Supply Operation: 1.8V to 5.5V
  • TSOT23-5 Package
  • 600kHz -3dB Bandwidth
  • 7.5µA Supply Current
  • Rail-to-Rail Output
  • Unity-Gain Stable
  • Input Common Mode to Ground
  • Drives up to 1000pF of Capacitive Loads

技术参数

  • GradeCatalog
  • PackageTSOT23-5
  • PSRR (dB)80
  • Slew Rate (V/µs)0.1
  • Iq (µA)7.5
  • GBW (MHz)0.2
  • Voffset (mV)1
  • Vin (max) (V)5.5
  • Vin (min) (V)1.8