MP8060

新设计不推荐使用

16V, 3.5A Qual-Channel Half-Bridge / Dual-Channel Full-Bridge Power Amplifier



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8060 is a configurable dual channel full-bridge or quad channel half-bridge used as the output stage of a Class-D audio amplifier. Each full-bridge can be driven independently as stereo single ended audio amplifiers or driven complementary in a bridge tied load (BTL) audio amplifier configuration.
The MP8060 features a low current shutdown mode, standby mode, input under voltage protection, thermal shutdown and fault flag signal output. All channels of drivers interface with standard logic signals.
The MP8060 is available in a 32 lead QFN 5X5 package.

产品特性

  • 3.5A Peak Current Output
  • Up to 600KHz Switching Frequency
  • Integrated Power 0.4Ω Switches
  • 30ns Switch Dead Time
  • All Switches have Over-Current Protection
  • Internal Under Voltage Protection
  • Internal Thermal Protection
  • 2.6mA Operating Current
  • Fault Output Flag
  • Single Ended: 4W/Channel at 16V, 8Ω Load
  • Bridge Tied Load Output Power: 16W/Channel at 16V, 8Ω Load

技术参数

  • GradeCatalog
  • TypeStereo Full-Bridge
  • PackageQFN-32 (5x5), QFN-32L (5x5)
  • Isw Limit (A)3.5
  • Total Pout (max) (W)32
  • Vin (max) (V)16
  • Vin (min) (V)4.5