MP8048

新设计不推荐使用

22V, 4A Quad-Channel Half-Bridge / Dual-Channel Full-Bridge Power Amplifier



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP8048 is a configurable dual channel full-bridge or quad channel half-bridge that can be configured as the output stage of a Class-D audio amplifier. Each full-bridge can be driven independently as stereo single ended audio amplifiers or driven complementary in a bridge tied load (BTL) audio amplifier configuration.
The MP8048 features a low current shutdown mode, standby mode, input under voltage protection, current limit, thermal shutdown and fault flag signal output. All channels of drivers interface with standard logic signals.
The MP8048 is available in a 40 lead QFN 6X6 package.

产品特性

  • 4A Peak Current Output
  • Up to 600KHz Switching Frequency
  • Protected Integrated Power 0.2Ω Switches
  • 30ns Switch Dead Time
  • All Switches Current Limited
  • Internal Under Voltage Protection
  • Internal Thermal Protection
  • 3.4mA Operating Current
  • Fault Output Flag
  • Single Ended Output Power: 8W/Channel at 22V, 8Ω
  • Bridge Tied Load Output Power: 30W/Channel at 22V, 8Ω 

技术参数

  • GradeCatalog
  • TypeStereo Full-Bridge
  • PackageQFN-40 (6x6)
  • Isw Limit (A)4
  • Total Pout (max) (W)60
  • Vin (max) (V)22
  • 最小输入电压7.5

22V, 4A Quad Channel Power Half-Bridge Evaluation Board

The EV8048DQK-00A is the evaluation board for the MP8048, a configurable dual channel full-bridge or quad channel half-bridge.

The MP8048 features a low current shutdown mode, standby mode, input under voltage protection, current limit, thermal shutdown and fault flag signal output. Each full-bridge can be driven independently as stereo single ended audio amplifiers, or driven complementary in a bridge tied load (BTL) audio amplifier configuration. All channels of drivers interface with standard logic signals.

US$ 75.00 + tax