MP8046

正在供货

28V, 5A Full-Bridge Driver



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP8046 is a configurable full-bridge or dual channel half-bridge that can be configured as the output stage of a Class-D audio amplifier. Each channel can be driven independently as stereo single ended audio amplifiers, or driven complementary in a bridge tied load (BTL) audio amplifier configuration.
The MP8046 features a low current shutdown mode, standby mode, input under voltage protection, current limit, thermal shutdown and fault flag signal output. Both channels of the driver interface with standard logic signals. The MP8046 is available in a 20-pin TSSOP (with Exposed Pad) package.

产品特性

  • ±5A Peak Current Output
  • Up to 600kHz Switching Frequency
  • Protected Integrated 165mΩ Power Switches
  • 30ns Switch Dead Time
  • All Switches Current Limited
  • Internal Under Voltage Protection
  • Internal Thermal Protection
  • 2.4mA Operating Current
  • Fault Output Flag
  • Stereo Single Ended Output Power: 20W/Channel at 24V, 4Ω Load
  • Bridge Tied Load Output Power: 40W at 24V, 8Ω Load

技术参数

  • Number of Half-Bridges2
  • Control InterfacePWM
  • PackageTSSOP20F
  • GradeCatalog
  • Iout (max) (A)5.000000
  • Vin (max) (V)28
  • 最小输入电压7.5

High Current, Dual Channel Power Half-Bridge Evaluation Board

The EV8046DF-00A is the evaluation board for the MP8046, a high current, dual channel power half-bridge. It accepts PWM modulated inputs for operation.

The MP8046 features a low current shutdown mode, standby mode, input under voltage protection, thermal shutdown and fault flag signal output. Each channel can be driven independently as stereo single-ended audio amplifiers, or driven complementary in a bridge- tied load (BTL) audio amplifier configuration. Both channels of the driver interface with standard logic signals. The MP8046 is available in a 20-pin TSSOP (with Exposed Pad) package.

US$ 75.00 + tax