MP8001

正在供货

15W Power Over Ethernet (PoE) Powered Device (PD) Controller



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8001/MP8001A are IEEE 802. 3 af POE compliant Powered Device (PD) controllers. they include detection and classification modes as well as a 100V output pass device having a temperature compensated current limit over the specified temperature range. Thermal protection is built in to accommodate both transient and/or overload conditions, shutting the part down and protecting the input source as well as the output load depending on the particular fault conditions. Inrush current limiting is included to slowly charge the input capacitor without interruption due to die heating, a problem encountered without the current limit foldback feature.

产品特性

  • Meets IEEE 802. 3 af Specifications
  • 100V, 1O Integrate DMOS Device
  • 420mA Current Limit for MP8001, 810mA Current Limit for MP8001A
  • Open Drain Power Good Output
  • SOIC-8 Package

技术参数

  • GradeCatalog
  • PoE Standards Supported802. 3 af
  • PoE Ilimit (mA)420
  • PoE Inrush Limit (mA)150
  • Pass Switch Rds(on) (Ω)1
  • PackageSOIC-8
  • Fault ResponseLatch off