MP7751

新产品

5V-26VDD, 2x20W Fixed Frequency Stereo BTL Class D Audio Amplifier



了解更多我们的评估板套件
咨询工程师或询价

产品描述

MP7751 is an analog input Class D Audio Amplifier which can drive stereo speakers in bridge-tied-load configuration. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:
240mΩ power MOSFETs
Startup / Shutdown pop elimination
Short circuit protection circuits
Advanced EMI performance
The MP7751 utilizes a stereo BTL structure capable of delivering 20W per channel into 8Ω speakers at 18V power supply. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class AB amplifier at high efficiencies. 
The MP7751 includes an internal circuit which allows the system automatic shutdown after the absence of the audio signal. This feature is used for energy-using products and for battery operated applications. 
It also has an adjustable power limit function. The PLIMIT circuit sets a limit on the output peak-to-peak voltage. The limiting is done by limiting the duty cycle to fixed maximum value. This limit can be thought of as a "virtual" voltage rail which is lower than the supply connected to PVCC.
The MP7751 is available in TSSOP-28 EP package.

产品特性

  • 5V to 26V Operation from a Single Supply
  • ±5A Peak Current Output
  • Output Power:
  • 9.5W/channel at 12V, 8Ω Load, 10%THD
  • 15W/Channel at 16V, 8Ω Load, 10%THD
  • 20W/Channel at 18V, 8Ω Load, 10%THD
  • • 92% Efficiency with 8Ω Load, 10%THD, 1kHz, 12V Supply Voltage
  • • 240mΩ power MOSFETs
  • • Startup / Shutdown pop elimination
  • • Short circuit protection circuits
  • • Advanced EMI performance
  • • All Switches Current limited
  • • Internal Under Voltage Protection
  • Internal Thermal Protection
  • TSSOP-28 EP package
  • Adjustable power limiter
  • Automatic shutdown with zero input signal detect
  • Fault Output Flag

技术参数

  • PackageTSSOP28 EP
  • GradeCatalog
  • TypeStereo BTL
  • Isw Limit (A)5
  • Total Pout (max) (W)40
  • PSRR (dB)-60
  • THD+N (%) @1W0.06
  • Efficiency (%)92
  • Vin (max) (V)26
  • Vin (min) (V)5

2x20W Stereo BTL Fix Frequency Class D Audio Amplifier Evaluation Board

The EV7751-F-00A is the evaluation board for the MP7751, a 20W stereo BTL Fix Freuquency Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:

  • 240mΩ power MOSFETs
  • Startup / Shutdown pop elimination
  • Short circuit protection circuits
  • Advanced EMI performance

The MP7751 utilizes Bridge Tied Load output structure capable of delivering stereo 20W into 8Ω speakers. It features in automatic shutdown function which can save power in battery-used system. The PLIMIT function is useful for limiting total output power by simply adjust a DC reference voltage at PLIMIT pin. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiency.

US$ 100.00 + tax