MP7747

正在供货

20W Class-D Mono Single Ended Audio Amplifier



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP7747 is a mono 20W Class-D Audio Amplifier. It is one of MPS products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following: 250mΩ power MOSFETs, Start-up/shut-down,pop elimination, Short circuit protection circuits. The MP7747 utilizes a single ended output structure capable of delivering 20W into 4O speakers. MPS Class-D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiencies. The circuit is based on the MPS proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply. The MP7747 features programmable VDD shutdown voltage by controlling the UVP node voltage. The default VDD UVP voltage (rising threshold) is 8.4V if the UVP pin is NC.

产品特性

  • 20W Output at VDD = 24V into a 4O load
  • THD+N = 0.02% at 1W, 8O
  • 91% Efficiency at 20W & VDD=24V
  • Low Noise (103µV Typical)
  • Switching Frequency Up to 1MHz
  • 9.5V to 36V Operation from a Single Supply
  • Integrated Startup and Shutdown Pop Elimination Circuit
  • Programmable UVP
  • Thermal and Short Circuit Protection
  • Integrated Power FETs
  • Available in 10-Pin QFN 3x3 Package

技术参数

  • GradeCatalog
  • TypeMono SE
  • PackageQFN-10 (3x3)
  • Isw Limit (A)4.5
  • Total Pout (max) (W)20
  • PSRR (dB)-59
  • THD+N (%) @1W0.02
  • Efficiency (%)91
  • Vin (max) (V)36
  • Vin (min) (V)9.5

2x20W Stereo Single Ended Class D Audio Amplifier Evaluation Board

The EV7747DQ-00A is the evaluation board for the MP7747, a 20W mono Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:

  • 250mΩ power MOSFETs
  • Startup / Shutdown pop elimination
  • Short circuit protection circuits

The MP7747 utilizes a single ended output structure capable of delivering 20W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiency. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.

US$ 50.00 + tax