MP6960

正在供货
Fast Turn-off Intelligent Rectifier with CC/CV Controller


咨询工程师或询价

产品描述

The MP6960 is a synchronous rectified controller for a high-efficiency flyback converter circuit. The controller has integrated voltage and current regulators for the secondary side of the converter, making it suitable for battery charging and as a secondary controller for switching regulator systems. The MP6960 regulates the forward drop of an external switch to about 70mV and switches it off as soon as the voltage goes negative. It also has a light-load sleep mode to reduce the quiescent current to <300?. The MP6960 also compares the DC voltage and the current level at the output of a switching power supply to the voltage reference and current limitation, respectively. It provides feedback through an opto-coupler to the PWM controller IC at the primary side. The MP6960 is available in an SOIC8 package.

产品特性

  • Works with 12V Standard and 5V Logic- Level FETS
  • Compatible with Energy Star 1W Standby Requirements
  • VDD to VSS Range from 8V to 24V
  • VD to GND Range from 4.5V to 36V
  • Fast Turn-Off Total Delay of 20ns
  • Max. 400kHz Switching Frequency
  • <400? Quiescent Current in Light-Load Mode
  • Supports CCM, DCM and Quasi-Resonant Topologies
  • Supports High-Side and Low-Side Rectification
  • Power Savings of up to 1.5W in a Typical Notebook Adapter
  • 2.5V Built-In Voltage Reference with ?.5% Accuracy
  • 25mV Built-In Current Reference with ?% Accuracy
  • Constant Voltage and Constant Current Control
  • Two Operational Amplifier with ORED Output and 1MHz Bandwidth
  • 8-Pin SOIC8 Package

技术参数

  • fsw (max) (kHz)400
  • Vin (min) (V)8
  • Vin (max) (V)24
  • Iq (mA)8
  • Iop (mA)8
  • Drain Rating180
  • VDD (min) (V)8
  • VDD (max) (V)24
  • Pout (max) (W)90
  • PackageSOIC-8
  • TypeRegulator
  • GradeCatalog
  • Light-Load FunctionNo
  • Power Range DefinedNo