MP6920

正在供货
Fast Turn-Off Intelligent Rectifier with Integrated 10mO 60V FET, VOUT up to 12V


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP6920 is a fast turn-off intelligent rectifier for Flyback converters that combines a 60V power switch that replaces diode rectifiers for high efficiency. The chip regulates the forward voltage drop of the internal power switch to about 70mV and turns it off before the voltage goes negative.

产品特性

  • Supports DCM and Quasi-Resonant Flyback converters
  • Integrated 10mO 60V Power Switch
  • Compatible with Energy Star, 1W Standby Requirements
  • VDD Range From 8V to 24V
  • Max 300kHz Switching Frequency
  • Supports High-Side and Low-Side Rectification
  • Power Savings of Up to 1.5W in a Typical Notebook Adapter

技术参数

  • fsw (max) (kHz)300
  • 最小输入电压8
  • Vin (max) (V)24
  • Iop (mA)5
  • Drain Rating60
  • VDD (min) (V)8
  • VDD (max) (V)24
  • Pout (max) (W)25
  • PackageSOIC-8E
  • TypeRegulator
  • GradeCatalog
  • Rds(on) (mΩ)10
  • Light-Load FunctionNo
  • Power Range DefinedNo

High Efficiency Synchronous Rectification EV Board

The EV6920-N-00A is an evaluation board for the MP6920DN. It is configured to provide synchronous rectification solution for Flyback topology.

US$ 25.00 + tax