MP6910A

新产品
Fast Turn-off Intelligent Rectifier


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP6910A is a fast turn-off intelligent rectifier for Flyback converters that combines a 100V power switch that replaces diode rectifiers for high efficiency. The chip regulates the forward voltage drop of the internal power switch to about 70mV and turns it off before the voltage goes negative.

产品特性

  • Integrated 12mO 100V Power Switch
  • Compatible with Energy Star, 1W Standby Requirements
  • VDD Range From 8V to 24V
  • 70mV VDS Regulation Function (1)
  • Max 250kHz Switching Frequency
  • Light Load Mode Function (1) with <300uA Quiescent Current
  • Supports High-side and Low-side Rectification
  • Power Savings of Up to 1.5W in a Typical Notebook Adapter

技术参数

  • fsw (max) (kHz)250
  • Iq (mA)0.25
  • Iop (mA)8
  • Drain Rating100
  • VDD (min) (V)8
  • VDD (max) (V)24
  • Pout (max) (W)30
  • PackageSOIC-8, TO220
  • TypeIdeal Diode
  • GradeCatalog
  • Rds(on) (mΩ)15
  • Light-Load FunctionNo
  • Power Range DefinedNo

High Efficiency Synchronous Rectification EV Board

The EV6910A-S-00A is an evaluation board for the MP6910A. It is configured to provide synchronous rectification solution for Flyback converters.

US$ 25.00 + tax