Fast Turn-off Intelligent Rectifier, with 10mO 100V FET, VOUT up to 19V


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP6910 is a fast turn-off intelligent rectifier for Flyback converters that combines a 100V power switch that replaces diode rectifiers for high efficiency. The chip regulates the forward voltage drop of the internal power switch to about 70mV and turns it off before the voltage goes negative.

Product Features

  • Supports DCM and Quasi-Resonant Flyback converter
  • Integrated 10mO 100V Power Switch
  • Compatible with Energy Star, 1W Standby Requirements
  • VDD Range From 8V to 24V
  • Max 400kHz Switching Frequency
  • Supports High-side and Low-side Rectification
  • Power Savings of Up to 1.5W in a Typical Notebook Adapter

Parametrics

  • fsw (max) (kHz)300
  • Vin (min) (V)8
  • Vin (max) (V)24
  • Iq (mA)0.25
  • Iop (mA)8
  • Drain Rating100
  • VDD (min) (V)6
  • VDD (max) (V)27
  • Pout (max) (W)25
  • PackageTO220-3
  • TypeRegulator
  • GradeCatalog
  • Rds(on) (mΩ)10
  • Light-Load FunctionNo
  • Power Range DefinedNo