MP6901

正在供货
High Noise Immunity, Fast Turn-off Intelligent Rectifier for Flyback


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP6901 is a Low-Drop Diode Emulator IC that, combined with an external switch replaces Schottky diodes in high-efficiency, Flyback converters. The chip regulates the forward drop of an external switch to about 70mV and switches it off as soon as the voltage becomes negative. Package choices are a space saving TSOT23-5 or SOIC-8.

产品特性

  • Works with both Standard and Logic Level FETS
  • Compatible with Energy Star, 1W Standby Requirements
  • VDD Range From 8V to 24V
  • Fast Turn-off Total Delay of 20ns
  • Max 400kHz Switching Frequency
  • <3mA Low Quiescent Current
  • Supports CCM, DCM and Quasi-Resonant Topologies
  • Supports High-side and Low-side Rectification
  • Power Savings of Up to 1.5W in a Typical Notebook Adapter

技术参数

  • fsw (max) (kHz)400
  • Vin (min) (V)8
  • Vin (max) (V)24
  • Iq (mA)2
  • Iop (mA)8
  • Drain Rating180
  • VDD (min) (V)6
  • VDD (max) (V)27
  • Pout (max) (W)150
  • PackageSOIC-8, TSOT23-5
  • TypeController
  • GradeCatalog
  • Light-Load FunctionNo
  • Power Range DefinedNo

评估板套件

了解这款套件

套件详情

The EV6901DS-00A is an evaluation board for the MP6901DS. It is configured to provide synchronous rectification solution for Flyback/LLC topology.

MP6901DS features a synchronous gate output which enables high efficiency rectification by relating the schottky rectifier with a low Ron MOSFET.

US$ 25.00 + tax