MP6600

新产品
35V, 1.5A, Stepper Motor Driver
  • 1
    US$ 0.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
查看所有购买选项
查看代理商的定价和库存

产品描述

The MP6600 is a stepper motor driver with a built-in translator and current regulation. Current sensing is internal and requires no external sense resistors. High integration and a small package size make the MP6600 a space-saving and cost-effective solution for bipolar stepper motor drives.
The MP6600 operates from a supply voltage of up to 35V and can deliver motor currents up to 1.5A (depending on PCB design and thermal conditions). The MP6600 can operate a bipolar stepper motor in full- half-, quarter-, or eighth-step modes. Internal safety features include over-current protection (OCP), input over-voltage protection (OVP), under-voltage lockout (UVLO), and thermal shutdown.
The MP6600 is available in a QFN-24 (4mmx4mm) package.

产品特性

  • Wide 4.5V to 35V Input Voltage Range
  • Two Internal Full-Bridge Drivers
  • Internal Current Sensing and Regulation
  • Low On Resistance (HS: 195mΩ, LS: 170mΩ)
  • No Control Power Supply Required
  • Simple Logic Interface
  • 3.3V and 5V Compatible Logic Supply
  • Step Modes from Full-Step to Eighth-Step
  • 1.5A Output Current
  • Automatic Current Decay
  • Over-Current Protection (OVP)
  • Input Over-Voltage Protection (OVP)
  • Thermal Shutdown and Under-Voltage Lockout (UVLO) Protection
  • Fault Indication Output
  • Available in a QFN-24 (4mmx4mm) Package

技术参数

  • Control InterfaceIndexer
  • Step Mode1, 1/2, 1/4, 1/8
  • GradeCatalog
  • PackageQFN-24 (4x4)
  • Iout (max) (A)1.5
  • Vin (max) (V)35
  • Vin (min) (V)4.5